??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAW M12MH-BLC70G-S04G
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BAW M12MH-BLC70G-S04G
VERF
Availability
Available
BC
Order code
BAW0056
TC
Artikelbezeichnung
BAW M12MH-BLC70G-S04G
PX
Product view
51203_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Abstandssensoren
BFORM
Style
M12x1
W
Gewicht
0.051 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 65 mm, Style Housing = M12x1, Installation = non-flush, Range = 0.2...7 mm, Interface = IO-Link 1.1 12 bits, Output characteristic = falling on approach, Limit frequency –3 dB = 1000 Hz, Repeat accuracy per BWN = ±14 µm, Non-linearity max. = ±70 µm, Housing material = Brass, Nickel-free coated, Material sensing surface = LCP, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 18...30 VDC, Ambient temperature = -40...80 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.